Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-430 CMR-430 Flange to SMA Female Waveguide to Coax Adapter Operating from 1.7 GHz to 2.6 GHz

SKU: FMWCA9835
Pricing
QUANTITYPRICE
1-4$1,720.00
5-9$1,651.20
10-24$1,582.40
25-99$1,513.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA9835
Datasheet
FMWCA9835
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-430
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency1.7 GHz
Maximum Frequency2.6 GHz
Maximum VSWR1.3:1
Description

WR-430 CMR-430 Flange to SMA Female Waveguide to Coax Adapter Operating from 1.7 GHz to 2.6 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA9835 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-430 and CMR-430 flange. This WR-430 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-430 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 1.7 GHz and a maximum frequency of 2.6 GHz. Fairview WR-430 SMA transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-430 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-430 waveguide transition adapter to coaxial SMA part number FMWCA9835 is currently in stock at our location. Our right angle wave guide WR-430 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.