Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 to SMA Female End Launch Waveguide to Coax Adapter UG-1665/U Square Cover with 12.4 GHz to 18 GHz Ku Band in Aluminum, Paint

SKU: FMWCA1071
Pricing
QUANTITYPRICE
1-4$850.00
5-9$816.00
10-24$782.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1071
Datasheet
FMWCA1071
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Flange SizeUG-1665/U
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Description

WR-62 to SMA Female End Launch Waveguide to Coax Adapter UG-1665/U Square Cover with 12.4 GHz to 18 GHz Ku Band in Aluminum, Paint

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1071 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WR-62 and square cover flange. This WR-62 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WR-62 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Fairview WR-62 SMA transition adapter for coax is designed with a body material of aluminum. Our WR-62 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-62 waveguide transition adapter to coaxial SMA part number FMWCA1071 is currently in stock at our location. Our end launch wave guide WR-62 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.