To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Square Type Flange to End Launch N Female Waveguide to Coax Adapter Operating from 12.4 GHz to 18 GHz

SKU: FMWCA9866
Pricing
QUANTITYPRICE
1-4$167.56
5-9$160.86
10-24$154.16
25-99$147.45
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA9866
Datasheet
FMWCA9866
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Maximum VSWR1.4:1
Description

WR-62 Square Type Flange to End Launch N Female Waveguide to Coax Adapter Operating from 12.4 GHz to 18 GHz

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA9866 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WR-62 and square type flange. This WR-62 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-62 waveguide to coaxial transition adapter with N connector has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Fairview WR-62 N transition adapter for coax is designed with a body material of aluminum and connector body material of stainless steel. Our WR-62 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-62 waveguide transition adapter to coaxial N part number FMWCA9866 is currently in stock at our location. Our end launch wave guide WR-62 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.