Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD180C24 to 2.92mm Female Waveguide to Coax Adapter Square Cover with 18 GHz to 40 GHz K-Ka Band in Copper, Gold

SKU: SMW1840DRK
Pricing
QUANTITYPRICE
1-4$1,600.00
5-9$1,568.00
10-24$1,536.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWRD-180
Coax Connector Impedance50 Ohm
Coax Connector Series2.92mm
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum VSWR1.65:1
Description

WRD180C24 to 2.92mm Female Waveguide to Coax Adapter Square Cover with 18 GHz to 40 GHz K-Ka Band in Copper, Gold

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW1840DRK is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WRD-180 and square cover flange. This WRD-180 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is 50 Ohm and female gender.

WRD-180 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz. Fairview WRD-180 2.92mm transition adapter for coax is designed with a body material of brass and connector body material of brass. Our WRD-180 to 2.92mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WRD-180 waveguide transition adapter to coaxial 2.92mm part number SMW1840DRK is currently in stock at our location. Our right angle wave guide WRD-180 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.