To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Female (Jack) PCB Connector End Launch Removable End Launch, Clamp/Solder (Captive Contact), 0.35 Width

SKU: FMCN1337
Pricing
QUANTITYPRICE
1-9$323.99
10-24$317.51
25-99$311.03
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder (Captive Contact)
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency67 GHz
Termination TypePCB
Interface Type 1End Launch
Description

1.85mm Female (Jack) PCB Connector End Launch Removable End Launch, Clamp/Solder (Captive Contact), 0.35 Width

FMCN1337 1.85mm female PCB connector from Fairview Microwave has an interface type of end launch and a 50 Ohm impedance. This 1.85mm female connector uses shield attachment of clamp/solder (captive contact) attachment for the contact. Our female 1.85mm PCB connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.

1.85mm female PCB RF connector has a pctfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave 1.85mm PCB connector has a brass body with nickel plating. Our FMCN1337 1.85mm connector uses beryllium copper contact and a nickel plating material. This 1.85mm female PCB RF connector is RoHS and removable end launch, 0.35 width compliant, you can find this 1.85mm female PCB removable end launch, 0.35 width connector datasheet specifications above.

Fairview Microwave female 1.85mm connector purchases will ship the same day. Our 1.85mm female end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.85mm cable connector assemblies that will ship quickly from our location.