Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Female (Jack) PCB Connector End Launch Microstrip/Coplanar Launch, 0.005 inch, Clamp/Solder (Captive Contact)

SKU: FMCN1502
Pricing
QUANTITYPRICE
1-9$72.48
10-24$69.58
25-99$66.68
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 24
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder (Captive Contact)
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency67 GHz
Termination TypePCB
Interface Type 1End Launch
Description

1.85mm Female (Jack) PCB Connector End Launch Microstrip/Coplanar Launch, 0.005 inch, Clamp/Solder (Captive Contact)

FMCN1502 1.85mm female PCB connector from Fairview Microwave has an interface type of end launch and a 50 Ohm impedance. This 1.85mm female connector uses shield attachment of clamp/solder (captive contact) attachment for the contact. Our female 1.85mm PCB connector provides a minimum frequency of DC and a maximum frequency of 67 GHz.

1.85mm female PCB RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave 1.85mm PCB connector has a passivated stainless steel body. Our FMCN1502 1.85mm connector uses beryllium copper contact. This 1.85mm female PCB RF connector is RoHS and microstrIP/coplanar launch, 0.005 inch compliant, you can find this 1.85mm female PCB microstrIP/coplanar launch, 0.005 inch connector datasheet specifications above.

Fairview Microwave female 1.85mm connector purchases will ship the same day. Our 1.85mm female end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.85mm cable connector assemblies that will ship quickly from our location.