To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405, .252 inch

SKU: FMCN1825
Pricing
QUANTITYPRICE
1-9$153.99
10-24$147.83
25-99$141.67
100-249$135.51
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 26
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1825
Datasheet
FMCN1825
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.85mm
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency60 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5RG405
Interface Type 6.252 inch
Description

1.85mm Female Bulkhead Mount Connector Clamp/Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405, .252 inch

FMCN1825 1.85mm female bulkhead coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, RG405, .252 inch and a 50 Ohm impedance. This 1.85mm female bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our female 1.85mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 60 GHz.

1.85mm female bulkhead coaxial RF connector has a PEI dielectric type and a VSWR of 1.35:1. This Fairview Microwave 1.85mm coaxial connector has a passivated stainless steel body. Our FMCN1825 1.85mm connector uses beryllium copper contact. This 1.85mm female bulkhead coaxial RF connector is RoHS compliant, you can find this 1.85mm female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female 1.85mm bulkhead connector purchases will ship the same day. Our bulkhead 1.85mm female FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / RG405 / .252 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.85mm cable connector assemblies that will ship quickly from our location.