Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Male (Plug) Connector for FMBC003, FMBC004 Cable Low Loss 070 Semi-Rigid, Solder

SKU: FMCN1507
Pricing
QUANTITYPRICE
1-24$79.99
25-49$76.79
50-99$74.39
100-249$72.79
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 19
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series1.85mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Termination TypeCoax
Interface Type 1FMBC003
Interface Type 2FMBC004
Description

1.85mm Male (Plug) Connector for FMBC003, FMBC004 Cable Low Loss 070 Semi-Rigid, Solder

FMCN1507 1.85mm male coaxial connector from Fairview Microwave has an interface type of FMBC003, FMBC004 and a 50 Ohm impedance. This 1.85mm male connector uses shield attachment of solder attachment for the contact. Our male 1.85mm coaxial connector provides a minimum frequency of DC and a maximum frequency of Error.

1.85mm male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.18:1. This Fairview Microwave 1.85mm coaxial connector has a beryllium copper body with gold plating. Our FMCN1507 1.85mm connector uses beryllium copper contact and a gold plating material. This 1.85mm male coaxial RF connector is RoHS and low loss 070 semi-rigid compliant, you can find this 1.85mm male coaxial low loss 070 semi-rigid connector datasheet specifications above.

Fairview Microwave male 1.85mm connector purchases will ship the same day. Our 1.85mm male FMBC003 / FMBC004 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 1.85mm cable connector assemblies that will ship quickly from our location.