To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 10-32 Female (Jack) PCB Connector Thru Hole, Solder

SKU: SC5562
Pricing
QUANTITYPRICE
1-24$16.23
25-49$15.58
50-99$15.09
100-249$14.77
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 64
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5562
Datasheet
SC5562
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series10-32
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle 10-32 Female (Jack) PCB Connector Thru Hole, Solder

SC5562 RA 10-32 female PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This 10-32 female connector uses shield attachment of solder attachment for the contact. Our female 10-32 right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

Right angle 10-32 female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC5562 10-32 RA connector uses brass contact. This 10-32 female right angle PCB RF connector is RoHS compliant, you can find this 10-32 female right angle PCB connector datasheet specifications above.

Fairview Microwave RA female 10-32 connector purchases will ship the same day. Our 10-32 right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 10-32 cable connector assemblies that will ship quickly from our location.