To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Female (Jack) Connector Field Replaceable 4 Hole Flange (Panel Mount) .250 inch Hole Spacing 0.009 inch Pin with Metal Contact Ring

SKU: FMCN1640
Pricing
QUANTITYPRICE
1-24$16.00
25-49$15.20
50-99$14.40
100-249$13.76
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1640
Datasheet
FMCN1640
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderFemale
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeField Replaceable Contact
Interface Type 10.009 inch Pin
Description

2.92mm Female (Jack) Connector Field Replaceable 4 Hole Flange (Panel Mount) .250 inch Hole Spacing 0.009 inch Pin with Metal Contact Ring

FMCN1640 2.92mm female 4 hole flange field replaceable contact connector from Fairview Microwave has an interface type of 0.009 inch pin and a impedance. This 2.92mm female 4 hole flange connector uses shield attachment of attachment for the contact. Our female 2.92mm field replaceable contact connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

2.92mm female 4 hole flange field replaceable contact RF connector has a pei dielectric type and a VSWR of 1.2:1. This Fairview Microwave 2.92mm field replaceable contact connector has a passivated stainless steel body. Our FMCN1640 2.92mm connector uses beryllium copper contact. This 2.92mm female 4 hole flange field replaceable contact RF connector is .250 inch hole spacing 0.009 inch pin with metal contact ring compliant, you can find this 2.92mm female 4 hole flange field replaceable contact .250 inch hole spacing 0.009 inch pin with metal contact ring connector datasheet specifications above.

Fairview Microwave female 2.92mm 4 hole flange connector purchases will ship the same day. Our 4 hole flange 2.92mm female 0.009 inch pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.