Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male (Plug) Connector for 0.120LL, 0.120LL-TN Cable, Solder

SKU: FMCN1510
Pricing
QUANTITYPRICE
1-24$40.72
25-49$39.09
50-99$37.87
100-249$37.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Termination TypeCoax
Interface Type 10.120LL
Interface Type 20.120LL-TN
Description

2.92mm Male (Plug) Connector for 0.120LL, 0.120LL-TN Cable, Solder

FMCN1510 2.92mm male coaxial connector from Fairview Microwave has an interface type of 0.120LL, 0.120LL-TN and a 50 Ohm impedance. This 2.92mm male connector uses shield attachment of solder attachment for the contact. Our male 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of Error.

2.92mm male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.14:1. This Fairview Microwave 2.92mm coaxial connector has a beryllium copper body with gold plating. Our FMCN1510 2.92mm connector uses beryllium copper contact and a gold plating material. This 2.92mm male coaxial RF connector is RoHS compliant, you can find this 2.92mm male coaxial connector datasheet specifications above.

Fairview Microwave male 2.92mm connector purchases will ship the same day. Our 2.92mm male 0.120LL / 0.120LL-TN connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.