Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male (Plug) Precision Connector For RG405 Cable, Clamp/Solder

SKU: SC5842
Pricing
QUANTITYPRICE
1-24$119.99
25-49$113.99
50-99$107.99
100-249$103.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 282
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5842
Datasheet
SC5842
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1RG405
Description

2.92mm Male (Plug) Precision Connector For RG405 Cable, Clamp/Solder

SC5842 2.92mm male coaxial connector from Fairview Microwave has an interface type of RG405 and a 50 Ohm impedance. This 2.92mm male connector uses shield attachment of clamp/solder attachment for the contact. Our male 2.92mm coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

2.92mm male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave 2.92mm coaxial connector has a stainless steel body with passivated plating. Our SC5842 2.92mm connector uses beryllium copper contact and a passivated plating material. This 2.92mm male coaxial RF connector is RoHS compliant, you can find this 2.92mm male coaxial connector datasheet specifications above.

Fairview Microwave male 2.92mm connector purchases will ship the same day. Our 2.92mm male RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.