Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm Male (Plug) PCB Connector Vertical Launch Removable Stripline Launch, Clamp

SKU: FMCN1477
Pricing
QUANTITYPRICE
1-24$51.99
25-49$49.39
50-99$46.79
100-249$44.71
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 16
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector Series2.92mm
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypePCB
Interface Type 1Vertical Launch
Description

2.92mm Male (Plug) PCB Connector Vertical Launch Removable Stripline Launch, Clamp

FMCN1477 2.92mm male PCB connector from Fairview Microwave has an interface type of vertical launch and a 50 Ohm impedance. This 2.92mm male connector uses shield attachment of clamp attachment for the contact. Our male 2.92mm PCB connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

2.92mm male PCB RF connector has a ultem1000 dielectric type and a VSWR of 1.3:1. This Fairview Microwave 2.92mm PCB connector has a passivated stainless steel body. Our FMCN1477 2.92mm connector uses brass contact. This 2.92mm male PCB RF connector is RoHS and removable strIPline launch compliant, you can find this 2.92mm male PCB removable strIPline launch connector datasheet specifications above.

Fairview Microwave male 2.92mm connector purchases will ship the same day. Our 2.92mm male vertical launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 2.92mm cable connector assemblies that will ship quickly from our location.