2 dB Fixed Attenuator N Male (Plug) To N Female (Jack) Up To 3 GHz Rated To 2 Watts, Brass Tri-Metal Body, 1.15 VSWR
SKU: SA3NS-02
Key Specifications
Key Specifications. |
Design | Fixed |
Maximum Frequency | 3 GHz |
Impedance | 50 Ohm |
Power Maximum | 2 Watt |
VSWR Maximum | 1.15:1 |
Attenuation | 2 dB |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Series 2 | N |
Connector Gender 2 | Female |
Body Material | Brass |
Body Plating | Tri-Metal |
Description
2 dB Fixed Attenuator N Male (Plug) To N Female (Jack) Up To 3 GHz Rated To 2 Watts, Brass Tri-Metal Body, 1.15 VSWR
RF coaxial fixed attenuator SA3NS-02 from Fairview Microwave is manufactured with a N input. This coax N attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm N to N attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 3 GHz.
Fairview N attenuator has a male gender in and a female gender out. SA3NS-02 N male to N female attenuator is rated for a maximum RF attenuation value of 2 dB. Our 2 dB fixed attenuator with N connectors is built with brass body material and tri-metal plating; you can find more RF attenuator datasheet specifications above.
Fairview Microwave radio frequency coaxial N 2 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.