Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 4.1/9.5 Mini DIN Male (Plug) Low PIM Connector for SPP-250-LLPL Cable, Solder

SKU: TC-SPP250-4195M-RALP
Pricing
QUANTITYPRICE
1-24$10.06
25-49$9.56
50-99$9.05
100-249$8.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 55
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: TC-250-4195M-RA-LP
Key Specifications
Key Specifications.
PolarityStandard
Connector Series4.1/9.5 Mini DIN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Description

Right Angle 4.1/9.5 Mini DIN Male (Plug) Low PIM Connector for SPP-250-LLPL Cable, Solder

TC-SPP250-4195M-RALP RA 4.1/9.5 Mini DIN male coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL and a 50 Ohm impedance. This 4.1/9.5 Mini DIN male connector uses shield attachment of solder/solder attachment for the contact. Our male 4.1/9.5 Mini DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle 4.1/9.5 Mini DIN male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.15:1. This Fairview Microwave 4.1/9.5 Mini DIN coaxial connector has a brass body with nickel plating. Our TC-SPP250-4195M-RALP 4.1/9.5 Mini DIN RA connector uses brass contact and a nickel plating material. This 4.1/9.5 Mini DIN male right angle coaxial RF connector is RoHS compliant, you can find this 4.1/9.5 Mini DIN male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male 4.1/9.5 Mini DIN connector purchases will ship the same day. Our 4.1/9.5 Mini DIN right angle male SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 4.1/9.5 Mini DIN cable connector assemblies that will ship quickly from our location.