To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Female Bulkhead Connector Crimp/Solder Attachment for 0.195 inch, 1.161 inch DD Hole

SKU: FMCN1832
Pricing
QUANTITYPRICE
1-9$75.08
10-24$73.58
25-99$72.08
100-249$70.58
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1832
Datasheet
FMCN1832
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1.195 inch
Interface Type 2RG58
Interface Type 3RG141
Interface Type 4RG303
Interface Type 5LMR-195
Interface Type 6LMR-195-FR
Description

7/16 DIN Female Bulkhead Connector Crimp/Solder Attachment for 0.195 inch, 1.161 inch DD Hole

FMCN1832 7/16 DIN female bulkhead coaxial connector from Fairview Microwave has an interface type of .195 inch, RG58, RG141, RG303, LMR-195, LMR-195-FR and a 50 Ohm impedance. This 7/16 DIN female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female 7/16 DIN coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

7/16 DIN female bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our FMCN1832 7/16 DIN connector uses beryllium copper contact and a tri-metal plating material. This 7/16 DIN female bulkhead coaxial RF connector is RoHS compliant, you can find this 7/16 DIN female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female 7/16 DIN bulkhead connector purchases will ship the same day. Our bulkhead 7/16 DIN female .195 inch / RG58 / RG141 / RG303 / LMR-195 / LMR-195-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.