Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Female Bulkhead Mount Connector Crimp/Solder Attachment for LMR-600, LMR-600-DB, 0.600 inch, 1.161 inch DD Hole

SKU: FMCN1836
Pricing
QUANTITYPRICE
1-24$116.99
25-49$111.14
50-99$105.29
100-249$100.61
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1836
Datasheet
FMCN1836
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency7.5 GHz
Termination TypeCoax
Interface Type 1LMR-600
Interface Type 2LMR-600-DB
Interface Type 3.600 inch
Description

7/16 DIN Female Bulkhead Mount Connector Crimp/Solder Attachment for LMR-600, LMR-600-DB, 0.600 inch, 1.161 inch DD Hole

FMCN1836 7/16 DIN female bulkhead coaxial connector from Fairview Microwave has an interface type of LMR-600, LMR-600-DB, .600 inch and a 50 Ohm impedance. This 7/16 DIN female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 7.5 GHz.

7/16 DIN female bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our FMCN1836 7/16 DIN connector uses brass contact and a tri-metal plating material. This 7/16 DIN female bulkhead coaxial RF connector is RoHS compliant, you can find this 7/16 DIN female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female 7/16 DIN bulkhead connector purchases will ship the same day. Our bulkhead 7/16 DIN female LMR-600 / LMR-600-DB / .600 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.