Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 7/16 DIN Male (Plug) Low PIM Connector for SPP-250-LLPL Cable, Solder

SKU: TC-SPP250-716M-RA-LP
Pricing
QUANTITYPRICE
1-24$12.99
25-49$12.47
50-99$12.08
100-249$11.82
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: TC-250-716M-RA-LP
Product Documents
0110
TC-SPP250-716M-RA-LP
Datasheet
TC-SPP250-716M-RA-LP
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1SPP-250-LLPL
Description

Right Angle 7/16 DIN Male (Plug) Low PIM Connector for SPP-250-LLPL Cable, Solder

TC-SPP250-716M-RA-LP RA 7/16 DIN male coaxial connector from Fairview Microwave has an interface type of SPP-250-LLPL and a 50 Ohm impedance. This 7/16 DIN male connector uses shield attachment of solder/solder attachment for the contact. Our male 7/16 DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle 7/16 DIN male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave 7/16 DIN coaxial connector has a brass body with nickel plating. Our TC-SPP250-716M-RA-LP 7/16 DIN RA connector uses brass contact and a nickel plating material. This 7/16 DIN male right angle coaxial RF connector is RoHS compliant, you can find this 7/16 DIN male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male 7/16 DIN connector purchases will ship the same day. Our 7/16 DIN right angle male SPP-250-LLPL connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.