To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Bulkhead Connector For .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100-FR Cable, Crimp/Solder

SKU: SC6015
Pricing
QUANTITYPRICE
1-24$26.59
25-49$25.26
50-99$23.93
100-249$22.87
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 552
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100-FR
Description

BNC Female (Jack) Bulkhead Connector For .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100-FR Cable, Crimp/Solder

SC6015 BNC female bulkhead coaxial connector from Fairview Microwave has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100-FR and a 50 Ohm impedance. This BNC female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. Our SC6015 BNC connector uses brass contact. This BNC female bulkhead coaxial RF connector is RoHS compliant, you can find this BNC female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female .100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.