To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Connectors for RF

Fairview Microwave BNC connectors (Bayonet Neill–Concelman as also known) ship from our ISO registered facility the same day. We have been considered an industry leader for providing high quality RF/microwave components since 1992 like these BNC connectors for RF. Our connector SKUs are in-stock on a continual basis for rapid shipping and are available for coax, PCB (printed circuit board) or terminal interface termination types. Contact Fairview Microwave first for our expert RF technical support and knowledgeable sales team to provide answers to your questions on coaxial, printed circuit board or terminal BNC connector products.

BNC connectors in this RF category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug Bayonet Neill–Concelman connector series include 50 Ohm or 75 Ohm impedance. This line of connectors at 50 Ohm or 75 Ohm offer .047 sr, .100 inch, belden 1855a, eyelet, fm-sr141altn-coil, lmr-200, lmr-240, lmr-400, pin, rg174, rg179, rg223, rg316, rg316-ds, rg402, rg55, rg58, rg59, rg8, solder cup, stub, thru hole or turret interfaces. Fairview Microwave BNC to coax, pcb or terminal connect category includes clamp, clamp/solder, compression, crimp/non-solder contact, crimp/solder, solder or solder/solder attachment method. Like our other RF/microwave and millimeter wave parts, these BNC connector SKUs are in-stock and ship same business day.

4 hole panel mount flanges, bulkhead or press-in BNC connector types are also available. Fairview Microwave RF connectors in this category have 1, 2, 3, 4 and 6 GHz maximum frequencies. Jack/femaile and plug/male parts can be called a coax adapter when transitioning from coax to connector interface. Our BNC connector datasheet specifications PDF with precision CAD drawing(s), dimensions and other radio frequency details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with BNC coax, pcb or terminal series are built with beryllium copper, brass or stainless steel body. This connector product line has gold, nickel, passivated, silver or tri-metal plating types. These RF connectors are designed with beryllium copper, brass or copper contact material. Gold, nickel, silver connector contact plating material is what is used in construction for these BNC components.

Our BNC connectors ship same business day to destinations worldwide. Not only do these RF connectors with Bayonet Neill–Concelman interface ship same-day, so do other high-quality RF components. Being in business since 1992 as Fairview Microwave, we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and mmwave connectors and other components. For all they reasons and more, Fairview Microwave should be your first source for BNC connectors and more.