To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Connectors for RF

BNC female (jack) connectors, also be known as Bayonet Neill–Concelman, ship from Fairview Microwave the same business day and are in-stock constantly for quick shipment. We have been known as a leader in the radio frequency industry since 1992 for components like our BNC female/jack RF connectors. Bayonet Neill–Concelman products in this series are available for coax, printed circuit board (PCB) or terminal termination types. Expert RF technical support and knowledsales teams at Fairview Microwave provide the answers to your coaxial, PCB or terminal BNC female / jack connector questions.

Fairview Microwave BNC connectors in jack gender at 50 Ohm or 75 Ohm include .047 sr, .100 inch, eyelet, pin, RG174, RG316, RG316-ds, RG55, RG58, RG59, solder cup, stub, thru hole or turret interfaces. Clamp, clamp/solder, crimp/solder, solder or solder/solder attachment methods are used by the various components in this group. BNC female connector interconnects for building cables can interface with .047 sr, .100 inch, rg174, rg316, rg316-ds, rg55, rg58 or rg59 coax types. These Fairview Microwave PCB connectors with female gender have a thru hole design. The Connectors for RF terminal applications are built with eyelet, pin, solder cup, stub or turret interface. 50 Ohm or 75 Ohm BNC Bayonet Neill–Concelman coaxial, printed circuit board or terminal terminated connectors with female (jack) gender, like our other RF/microwave and millimeter wave parts, ship same-day.

1, 2, 3 and 4 GHz maximum frequencies are found in this Fairview Microwave product line. 50 and 75 Ohm BNC female/jack connector specifications can be found on the specification PDF download found on the product detail pages and include CAD drawing(s) with dimensions and other RF information. 4 hole flange/panel mount, bulkhead or press-in connectors are available in this BNC female (jack) connector series and are part of an ever growing inventory of new RF components.

Our 4 hole panel mount flange, bulkhead or press-in our BNC female connector series is built with beryllium copper, brass or stainless steel bodies. These high-quality BNC connectors from Fairview Microwave have body plating of nickel, passivated or silver and beryllium copper or brass contact material is used. These well designed Fairview Microwave BNC female RF connectors series is designed with gold or silver contact plating.

BNC connectors in jack gender will be shipped same-day to local, domestic or global locations. Fairview Microwave has business since 1992 and is an established industry leader. In addition, we have a large in-stock inventory of RF, microwave and mmWave components as well as the support you need. For theses reason and others mentioned previously, Fairview Microwave should not only be the first choice for BNC female (jack) connectors, but should be your first choice for all your RF component needs.