To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm BNC Female Bulkhead Connector Clamp/Solder Attachment for RG59BU, RG62, RG71 Cable , .480 inch D Hole

SKU: FMCN1609
Pricing
QUANTITYPRICE
1-24$16.19
25-49$15.38
50-99$14.57
100-249$13.92
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 80
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG59
Interface Type 2RG62
Interface Type 3RG71
Description

75 Ohm BNC Female (Jack) Bulkhead Connector for RG59, RG62, RG71 Cable , .480 inch D Hole, Clamp/Solder

FMCN1609 BNC female bulkhead coaxial connector from Fairview Microwave has an interface type of RG59, RG62, RG71 and a 75 Ohm impedance. This BNC female bulkhead connector uses shield attachment of clamp/solder attachment for the contact. Our female BNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

BNC female bulkhead coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. Our FMCN1609 BNC connector uses nickel plating material. This BNC female bulkhead coaxial RF connector is RoHS compliant, you can find this BNC female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female RG59 / RG62 / RG71 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.