To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Connector Solder 4 Hole Flange (Panel Mount) For .047 SR Cable IP68 Rated

SKU: SC6003
Pricing
QUANTITYPRICE
1-24$25.39
25-49$24.12
50-99$22.85
100-249$21.84
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 154
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1.047 SR
Description

BNC Female (Jack) Connector Solder 4 Hole Flange (Panel Mount) For .047 SR Cable IP68 Rated

SC6003 BNC female 4 hole flange coaxial connector from Fairview Microwave has an interface type of .047 SR and a 50 Ohm impedance. This BNC female 4 hole flange connector uses shield attachment of solder/solder attachment for the contact. Our female BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

BNC female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.09:1. This Fairview Microwave BNC coaxial connector has a stainless steel body with passivated plating. Our SC6003 BNC connector uses beryllium copper contact and a passivated plating material. This BNC female 4 hole flange coaxial RF connector is RoHS and IP68 rated compliant, you can find this BNC female 4 hole flange coaxial IP68 rated connector datasheet specifications above.

Fairview Microwave female BNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange BNC female .047 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.