To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Bulkhead Hermetically Sealed Connector Eyelet Terminal IP67 Rated, Solder, Silver Plated Brass Body, Length 1.34 In

SKU: SC6005
Pricing
QUANTITYPRICE
1-24$11.26
25-49$10.70
50-99$10.13
100-249$9.68
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 35
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeTerminal
Interface Type 1Eyelet
Description

BNC Female (Jack) Bulkhead Hermetically Sealed Connector Eyelet Terminal IP67 Rated, Solder, Silver Plated Brass Body, Length 1.34 In

SC6005 BNC female bulkhead hermetically sealed terminal connector from Fairview Microwave has an interface type of eyelet and a 50 Ohm impedance. This BNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

BNC female bulkhead hermetically sealed terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC terminal connector has a brass body with silver plating. Our SC6005 BNC connector uses beryllium copper contact and a silver plating material. This BNC female bulkhead hermetically sealed terminal RF connector is RoHS and IP67 rated compliant, you can find this BNC female bulkhead hermetically sealed terminal IP67 rated connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female eyelet connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.