Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Connector Pin Terminal, Solder Press-In

SKU: SC6202
Pricing
QUANTITYPRICE
1-24$6.80
25-49$6.46
50-99$6.12
100-249$5.85
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,046
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodPress-In
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeTerminal
Interface Type 1Pin
Description

BNC Female (Jack) Connector Pin Terminal, Solder Press-In

SC6202 BNC female press-in terminal connector from Fairview Microwave has an interface type of pin and a 50 Ohm impedance. This BNC female press-in connector uses shield attachment of solder attachment for the contact. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC female press-in terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC6202 BNC connector uses beryllium copper contact. This BNC female press-in terminal RF connector is RoHS compliant, you can find this BNC female press-in terminal connector datasheet specifications above.

Fairview Microwave female BNC press-in connector purchases will ship the same day. Our press-in BNC female pin connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.