To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG316, RG188, RG174 Cable IP67 Rated, Clamp/Solder,

SKU: SC6002
Pricing
QUANTITYPRICE
1-24$9.52
25-49$9.04
50-99$8.57
100-249$8.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 123
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG188
Interface Type 3RG174
Description

BNC Female (Jack) Connector 4 Hole Flange (Panel Mount) For RG316, RG188, RG174 Cable IP67 Rated, Clamp/Solder,

SC6002 BNC female 4 hole flange coaxial connector from Fairview Microwave has an interface type of RG316, RG188, RG174 and a 50 Ohm impedance. This BNC female 4 hole flange connector uses shield attachment of clamp/solder attachment for the contact. Our female BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 2 GHz.

BNC female 4 hole flange coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. Our SC6002 BNC connector uses beryllium copper contact and a nickel plating material. This BNC female 4 hole flange coaxial RF connector is RoHS and IP67 rated compliant, you can find this BNC female 4 hole flange coaxial IP67 rated connector datasheet specifications above.

Fairview Microwave female BNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange BNC female RG316 / RG188 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.