To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/17-0101 BNC Female (Jack) Connector For RG58 Cable, Clamp

SKU: M39012/17-0101
Pricing
QUANTITYPRICE
1-24$7.39
25-49$7.02
50-99$6.65
100-249$6.36
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 361
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG58
Description

M39012/17-0101 BNC Female (Jack) Connector For RG58 Cable, Clamp

M39012/17-0101 BNC female coaxial connector from Fairview Microwave has an interface type of RG58 and a 50 Ohm impedance. This BNC female connector uses shield attachment of clamp attachment for the contact. Our female BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC coaxial connector has a brass body with silver plating. Our M39012/17-0101 BNC connector uses beryllium copper contact and a silver plating material. This BNC female coaxial RF connector is RoHS compliant, you can find this BNC female coaxial connector datasheet specifications above.

Fairview Microwave female BNC connector purchases will ship the same day. Our BNC female RG58 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.