To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/24-0002 BNC Female (Jack) Bulkhead Connector Turret Terminal, Solder

SKU: M39012/24-0002
DISCONTINUED PRODUCT
Search for alternative
Cables.
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeTerminal
Interface Type 1Turret
Description

M39012/24-0002 BNC Female (Jack) Bulkhead Connector Turret Terminal, Solder

M39012/24-0002 BNC female bulkhead terminal connector from Fairview Microwave has an interface type of turret and a 50 Ohm impedance. This BNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC terminal connector has a brass body with silver plating. Our M39012/24-0002 BNC connector uses beryllium copper contact and a silver plating material. This BNC female bulkhead terminal RF connector is RoHS compliant, you can find this BNC female bulkhead terminal connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female turret connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.