BNC male (plug) connectors, Bayonet Neill–Concelman as they are also known, ship from the Fairview Microwave the same business day as ordered and are in-stock continually for quick shipping. BNC male (plug) connectors are available for RF coax termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial BNC male / plug connector questions.
Fairview Microwave BNC male/plug connectors with coax termination are available in 50 Ohm or 75 Ohm impedance and provide belden 1855a, fm-sr141altn-coil, LMR-200, LMR-240, LMR-400, RG8, RG55, RG58, RG59, RG174, RG179, RG223, RG316 or RG402 RF coaxial cable interfaces. Our BNC plug to coax connection series includes clamp, clamp/solder, compression, crimp/non-solder contact, crimp/solder or solder/solder attachment methods. BNC male connector for building coax cables, like our other RF/microwave and millimeter wave parts, ship same-day.
Our product category includes M BNC mount connector types with 1, 3, 4 and 6 GHz maximum frequencies. 50 and 75 Ohm impedance BNC (Bayonet Neill–Concelman) male (plug) connector specifications, dimensions, CAD drawings and other RF data can be found on PDF download found on the product detail page for download. This male connectors series from Fairview are part of a ever growing inventory of new RF, microwave and millimeter wave components, check back often for product additions.
Male BNC connectors in this series are built with a brass body. These high-quality plug coaxial RF connectors from Fairview Microwave have plating of gold, nickel, silver or tri-metal. Beryllium copper, brass or copper contact material is used for the manufacturing of these parts. Our BNC plug connector series is designed with gold, nickel or silver contact plating.
Fairview Microwave BNC/Bayonet Neill–Concelman male (plug) gender in 50 or 75 Ohm connectors will be shipped same-day to local, domestic or global locations. Being in business since 1992 with expert technical support and high quality RF products, Fairview Microwave is an established RF/microwave trusted industry leader. In addition, having the large in-stock inventory of radio frequency components that ships same business should make us your first choice.