Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male Connectors for Coax

BNC Male Connectors for Coax from Fairview Microwave are part of the very extensive selection of radio frequency interconnect components. Fairview BNC Male Connectors for Coax include male genders in 50 Ohm and 75 Ohm impedance levels. Our BNC male connectors for coax are available in standard polarity designs with mountless types.

The BNC male connectors for coax product line for coax are available with various clamp, clamp/solder, crimp/non-solder contact and crimp/solder attachment methods. Fairview Microwave QPL M39012, standard and other special configurations BNC male connectors for coax are also in-stock for same day shipment. BNC Male Connectors for Coax connector compatible cable types include: LMR-200, LMR-240, LMR-400, LMR-400-DB, PE-C200, RG11, RG141, RG142, RG174, RG179, RG187, RG223, RG316, RG402, RG55, RG58, RG59, RG8 and RG9.