To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 12G SDI HD-BNC Female PCB Connector Thru Hole Solder Attachment

SKU: FMCN0016
Pricing
QUANTITYPRICE
1-24$4.45
25-49$4.23
50-99$4.01
100-249$3.83
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0016
Datasheet
FMCN0016
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesHD-BNC
Connector GenderFemale
Impedance75 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

75 Ohm 12G SDI HD-BNC Female PCB Connector Thru Hole Solder Attachment

FMCN0016 HD-BNC female PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This HD-BNC female connector uses shield attachment of solder attachment for the contact. Our female HD-BNC PCB connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

HD-BNC female PCB RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave HD-BNC PCB connector has a brass body with nickel plating. Our FMCN0016 HD-BNC connector uses brass contact and a nickel plating material. you can find this HD-BNC female PCB connector datasheet specifications above.

Fairview Microwave female HD-BNC connector purchases will ship the same day. Our HD-BNC female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom HD-BNC cable connector assemblies that will ship quickly from our location.