High gain broad band amplifiers (A.K.A. high gain wide band) from Fairview Microwave generate RF amplification with high gain in a broad band of frequencies. Fairview high gain broad band amplifiers applications include: military / defense, telecom, satcom, EW/ECM, radar, test instrumentation, microwave radio and various applications that benefit from wide-band high-gain amplification. Our high gain amplifiers for broad band range operates in frequencies up to 18 GHz depending on model.
Fairview high gain broad band amplifiers product line superior performance is from using hybrid microwave integrated circuitry with advanced GaAs pHEMT technologies. High gain broadband amplifier modules are stable unconditionally and use built-in voltage regulation, bias sequencing and reverse bias protection for additional reliability. Our coaxial high gain amplifiers that are broad band use over-voltage protection that is externally installed for easy reset. This group of high gain broad band signal amplifiers is matched internally for 50 Ohm input and output which eliminates the requirement for any additional external radio frequency components for tuning.
High gain broad band amps from Fairview are housed in hermetic sealed modules and which have operating temperatures ranging from -55°C to +85°C depending on part number. Our wide range of broad band high gain RF amp products provide a choice of gain levels, frequency ranges and power outputs that meet many RF, microwave and millimeter wave application requirements, especially for increased gain. The large selection and high stocking quantities of broad band high gain amplifiers at Fairview means we have what you need for immediate shipment worldwide.
Fairview Microwave high gain broad band amplifiers are mostly EAR99