48 dB Gain High Power GaN Amplifier at 50 Watt Psat Operating from 1.2 GHz to 1.6 GHz with SMA
SKU: FMAM5064
Key Specifications
Key Specifications. |
Frequency, Min | 1.2 GHz |
Frequency, Max | 1.6 GHz |
Gain, Typical | 48 dB |
Voltage, DC Typ | 28 Volts |
Voltage, DC Max | 32 Volts |
Description
48 dB Gain High Power GaN Amplifier at 50 Watt Psat Operating from 1.2 GHz to 1.6 GHz with SMA
RF power amplifier FMAM5064 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 50 Watt. Our SMA high power RF amplifier design has a 48 dB typical gain.
Fairview RF high power high gain amplifier part number FMAM5064 is rated with a Psat of 47 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 1.2 GHz and a maximum of 1.6 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.
Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 50 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.