To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

IP68 Waterproof 75 Ohm BNC Male to 75 Ohm BNC Male Cable RG6 Coax

SKU: FMCA2383-500CM
Pricing
QUANTITYPRICE
1-24$12.72
25-49$12.08
50-99$11.45
100-249$10.94
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 100
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCA2383-500CM
Datasheet
FMCA2383-500CM
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG6
RF Cable Impedance75
Length196.8 inches
IP RatingIP68
Description

IP68 Waterproof 75 Ohm BNC Male to 75 Ohm BNC Male Cable 196.8 inches RG6 Coax and RoHS

RF cable assembly part number FMCA2383-500CM when properly mated IP68 waterproof 75 Ohm BNC male to 75 Ohm BNC male cable 196.8 inches RG6 coax and RoHS cable from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna, and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 75 Ohm IP68 like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave waterproof RF coaxial assembly is manufactured with a BNC cable connection on one end and a BNC cable connection on the other end. Our BNC cable assembly has a male plug on end one and male plug on end two. BNC cable FMCA2383-500CM IP68 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview IP68 BNC male to BNC male cable assembly FMCA2383-500CM is built with RG6 and it is a coax design. Our IP68 BNC cable assembly is manufactured with 75 Ohm BNC to 75 Ohm BNC cable connectors and has a 75 Ohm impedance. RF specs for this BNC male to BNC male cable can be found on its specifications datasheet PDF above.

BNC male to BNC male IP68 coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of waterproof IP68 BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.