Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) to MCX Female (Jack) Adapter, Gold Plated Beryllium Body, High Temp

SKU: 31MCX-SMA-50-1
DISCONTINUED PRODUCT
Replaced By: SM4787
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Gold
Description

SMA Female (Jack) to MCX Female (Jack) Adapter, Gold Plated Beryllium Body, High Temp

SMA adapter 31MCX-SMA-50-1 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to MCX adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications .

SMA to MCX adapter is constructed with female gender on side 1 and female on side 2. 31MCX-SMA-50-1 SMA female to MCX female coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview female SMA to female MCX adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and MCX coaxial cables that ship quickly from our facility for all your RF adapter component needs.