Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug to SMB Jack Adapter, Nickel Plated Brass Body, 1.2 VSWR

SKU: SM2009
Pricing
QUANTITYPRICE
1-24$16.73
25-49$15.89
50-99$15.06
100-249$14.39
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 90
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SMB Plug to SMB Jack Adapter, Nickel Plated Brass Body, 1.2 VSWR

SMB adapter SM2009 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMB to SMB adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMB adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SMB to SMB adapter is constructed with plug gender on side 1 and jack on side 2. SM2009 SMB plug to SMB jack coaxial adapter from Fairview is a straight body style. This straight SMB connector adapter is an in-line RF adapter design.

Fairview plug SMB to jack SMB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMB coaxial cables that ship quickly from our facility for all your RF adapter component needs.