SMB Plug (Male) to SMB Plug (Male) Adapter, 1.3 VSWR
SKU: SM2005
Key Specifications
Key Specifications. |
Connector Series 1 | SMB |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 4 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Description
SMB Plug (Male) to SMB Plug (Male) Adapter, 1.3 VSWR
SMB adapter SM2005 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMB to SMB adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMB adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.
SMB to SMB adapter is constructed with plug gender on side 1 and plug on side 2. SM2005 SMB plug to SMB plug coaxial adapter from Fairview is a straight body style. This straight SMB connector adapter is an in-line RF adapter design.
Fairview plug SMB to plug SMB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMB coaxial cables that ship quickly from our facility for all your RF adapter component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.