Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-340 to Type N Female Waveguide to Coax Adapter UDR26 Standard with 2.2 GHz to 3.3 GHz in Aluminum

SKU: SMW340ACN
Pricing
QUANTITYPRICE
1-4$996.88
5-9$957.00
10-24$917.13
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:2
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMWCA1077
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-340
Flange SizeNone
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency2.2 GHz
Maximum Frequency3.3 GHz
Maximum VSWR1.25:1
Description

WR-340 to Type N Female Waveguide to Coax Adapter UDR26 Standard with 2.2 GHz to 3.3 GHz in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW340ACN is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-340 and UDR26 flange. This WR-340 waveguide to coax adapter / transition is constructed with a N coaxial connector that is and female gender.

WR-340 waveguide to coaxial transition adapter with N connector has a minimum frequency of 2.2 GHz and a maximum frequency of 3.3 GHz. Fairview WR-340 N transition adapter for coax is designed with a body material of aluminum and connector body material of brass. Our WR-340 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-340 waveguide transition adapter to coaxial N part number SMW340ACN is currently in stock at our location. Our right angle wave guide WR-340 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.