Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 15 GHz to 22 GHz Ku-K Band in Aluminum

SKU: SMW51ACB
DISCONTINUED PRODUCT
Search for alternative
Waveguide to Coax Adapters.
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-51
Flange SizeNone
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency15 GHz
Maximum Frequency22 GHz
Maximum VSWR1.25:1
Description

WR-51 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 15 GHz to 22 GHz Ku-K Band in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) SMW51ACB is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-51 and square cover flange. This WR-51 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is and female gender.

WR-51 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Fairview WR-51 SMA transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-51 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-51 waveguide transition adapter to coaxial SMA part number SMW51ACB is currently in stock at our location. Our right angle wave guide WR-51 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.