WR-75 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 10 GHz to 15 GHz X-Ku Band in Aluminum
SKU: 75AC206
Key Specifications
Key Specifications. |
Waveguide Size | WR-75 |
Flange Size | None |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | SMA |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 10 GHz |
Maximum Frequency | 15 GHz |
Maximum VSWR | 1.25:1 |
Description
WR-75 to SMA Female Waveguide to Coax Adapter Square Cover Standard with 10 GHz to 15 GHz X-Ku Band in Aluminum
Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) 75AC206 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-75 and square cover flange. This WR-75 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.
WR-75 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Fairview WR-75 SMA transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-75 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.
Fairview Microwave WR-75 waveguide transition adapter to coaxial SMA part number 75AC206 is currently in stock at our location. Our right angle wave guide WR-75 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.