To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm 12G SDI BNC Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6 Cable

SKU: FMCN0001
Pricing
QUANTITYPRICE
1-24$10.19
25-49$9.68
50-99$9.17
100-249$8.76
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0001
Datasheet
FMCN0001
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypeCoax
Interface Type 1Belden 4694R
Interface Type 2Belden 1694A
Interface Type 3RG6
Description

75 Ohm 12G SDI BNC Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6 Cable

FMCN0001 BNC male coaxial connector from Fairview Microwave has an interface type of Belden 4694R, Belden 1694A, RG6 and a 75 Ohm impedance. This BNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

BNC male coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. Our FMCN0001 BNC connector uses brass contact and a nickel plating material. you can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male Belden 4694R / Belden 1694A / RG6 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.