Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male (Plug) Connector for FM-SR141ALTN-COIL, FM-SR141TB, FM-SR141TBJ Cable, Solder

SKU: FMCN1542
Pricing
QUANTITYPRICE
1-24$4.70
25-49$4.51
50-99$4.37
100-249$4.28
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 105
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1542
Datasheet
FMCN1542
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN-COIL
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Description

BNC Male (Plug) Connector for FM-SR141ALTN-COIL, FM-SR141TB, FM-SR141TBJ Cable, Solder

FMCN1542 BNC male coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN-COIL, FM-SR141TB, FM-SR141TBJ and a 50 Ohm impedance. This BNC male connector uses shield attachment of solder/solder attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave BNC coaxial connector has a brass body with gold plating. Our FMCN1542 BNC connector uses brass contact and a gold plating material. This BNC male coaxial RF connector is RoHS compliant, you can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male FM-SR141ALTN-COIL / FM-SR141TB / FM-SR141TBJ connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.