Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male (Plug) Connector for RG58, RG55, RG141, RG142, RG223, RG400, RG303, LMR-195 Cable, Clamp/Solder

SKU: FMCN1566
Pricing
QUANTITYPRICE
1-24$13.19
25-49$12.53
50-99$11.87
100-249$11.34
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 48
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG55
Interface Type 3RG141
Interface Type 4RG142
Interface Type 5RG223
Interface Type 6RG400
Interface Type 7RG303
Interface Type 8LMR-195
Description

BNC Male (Plug) Connector for RG58, RG55, RG141, RG142, RG223, RG400, RG303, LMR-195 Cable, Clamp/Solder

FMCN1566 BNC male coaxial connector from Fairview Microwave has an interface type of RG58, RG55, RG141, RG142, RG223, RG400, RG303, LMR-195 and a 50 Ohm impedance. This BNC male connector uses shield attachment of clamp/solder attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.5:1. This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. Our FMCN1566 BNC connector uses brass contact and a nickel plating material. This BNC male coaxial RF connector is RoHS compliant, you can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male RG58 / RG55 / RG141 / RG142 / RG223 / RG400 / RG303 / LMR-195 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.