Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
12
 

SMA Male Connectors for Coax

SMA Male Connectors for Coax from Fairview Microwave are part of the very extensive selection of radio frequency interconnect components. Fairview SMA Male Connectors for Coax include male genders in 50 Ohm impedance levels. Our SMA male connectors for coax are available in standard polarity designs with threaded and mountless types.

The SMA male connectors for coax product line for coax are available with various clamp/solder, crimp/crimp, crimp/solder, solder, solder (without contact) and solder/solder attachment methods. Fairview Microwave QPL M39012, standard and other special configurations SMA male connectors for coax are also in-stock for same day shipment. SMA Male Connectors for Coax connector compatible cable types include: .020 SR, .034 SR, .047 SR, .086, Harbour LL142, Harbour LL335, LMR-100, LMR-195, LMR-200, LMR-240, LMR-240-UF, LMR-400, M17/152-00001, PE-C100, PE-C195, RG141, RG142, RG174, RG188, RG223, RG316, RG316DS, RG402, RG405, RG55, RG58, RG8X, Semflex HP190 and Semflex LA290.