Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 Ohm Coax Cable for RF

50 Ohm coax cable from Fairview Microwave is either corrugated, flexible, hand form able or semi-rigid RF coaxial wire. Fairview Microwave ships our cable from our ISO registered facility same-business-day as ordered to local, domestic or global locations. This 50 Ohm corrugated, flexible, hand form able or semi-rigid radio frequency wire product is continually in-stock to provide shipping same-day. Contact us for technical support expertise and knowledgeable customer service/sales staff to provide the answers to your questions on 50 Ohm coax cables as well as our other RF/microwave and millimeter wave products.

Corrugated coax in 50 Ohm from Fairview Microwave includes 1/4" Superflexible, SPF-250, SPF-375, SPF-500, SPO-250, SPO-375, SPO-500, SPP-250-LLPL, SPP-375-LLPL, SPP-500-LLPL products. Jacket material is FEP, FRPE and PE and dielectric types are foam PE, microporous PTFE, PE and PTFE. Velocity of propagation of these RF corrugated coaxial cables are 76%, 82% and 83%. Jacket diameters of .28, .303, .402, .43, .435, .5, .53 and .545 are in this series. Fairview Microwave RF coax cables for 50 Ohm in corrugated design have maximum frequencies of 6 and 20.4 GHz and attenuation at 1 GHz of 5.5 dB and 5.85 dB. Minimum bend radius one time is .5, 1.25, 1.5, 1.75 and 2.25 inch with repeated minimum bend radius of 1 inch.

Flexible 50 Ohm coax cable includes: FM-F086HF, FM-F141HF, LL142, LL160, LL335i, LMR-100A, LMR-100A-FR, LMR-100A-UF, LMR-195, LMR-195-FR, LMR-195-UF, LMR-200, LMR-200-FR, LMR-200-UF, LMR-240, LMR-240-DB, LMR-240-FR, LMR-240-UF, LMR-400, LMR-400-75, LMR-400-DB, LMR-400-FR, LMR-400-LLPL, LMR-400-UF, LMR-500, LMR-500-DB, LMR-500-UF, LMR-600, LMR-600-DB, LMR-600-FR, LMR-600-UF, LMR-LW195, LMR-LW240, LMR-LW400, LMR-LW600, M17/113-RG316, RG11, RG142, RG174, RG188, RG214, RG223, RG316, RG316-DS, RG393, RG400, RG55, RG58 C/U, RG59 B/U, TFT-402-LF, TFT-5G-402. Fairview flexible RF wire can be purchased in single,double or triple shielded and FEP, FRPE, PE, PTFE, PVC, PVC (FR) or TPE jacket materials depending on part number. The flexible RF wire dielectric types include foam PE, PE, PE (F), PTFE, or PTFE (LD). Our 50 Ohm flexible coaxial cables have a minimum one time bend radius between .25 to 2.165 inch and a repeated minimum bend radius between .5 and 6.0 inch depending of which coax.

Hand formable 50 Ohm coaxial cable includes: FM-SR086TB, FM-SR086TBJ, FM-SR141TB and FM-SR141TBJ products. Jacket material is FEP and dielectric type is PTFE. Velocity of propagation of these RF corrugated coaxial cables are 69.5% or 70%. Jacket diameters of .105 and .161 are in this series. Fairview Microwave RF coax for 50 Ohm in form able design have maximum frequencies of 20 and 61 GHz and attenuation at 1 GHz of 12 dB, 19.5 dB and 22.5 dB. Minimum bend radius one time is .315 and .5 inch with repeated minimum bend radius of .625, .78, .787 and 1.575 inch

Semi-rigid 50 Ohm coax cable from Fairview Microwave includes: .034, .047 low loss, .047, .070 low loss, .086 low loss, .118, .141 low loss, 75 Ohm .141, RG401 type .250, RG402 type .141, RG402 type aluminum .141, RG402 type tin plated .141, RG405 type .086 and RG405 type aluminum .086 and RG405 type tin plated .086. Fairview semirigid RF cables can be purchased in single or double shield and ALSN and copper jacket material. 50 and 75 Ohm semi-rigid coaxial wire is a solid core and has a one time minimum bend radius between .05 and 1.0 inch with a repeated minimum bend radius of .25 inch.

Fairview Microwave provides 50 Ohm coax cable in bulk as some of over one million RF/microwave and mmWave parts in-stock on a continual basis. In business since 1992, our company has developed a reputation as an industry leading supplier of a large breadth and depth of quality, in-stock inventory of radio frequency products. Fairview Microwave should not only be your first source for 50 Ohm coax cable, but for all your RF wire and components.