Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Hybrid Couplers

Hybrid couplers from Fairview Microwave are passive devices used to perform many functions, including splitting and combining signals in amplifiers, switching circuits and antenna beam-forming networks for commercial applications. Fairview Microwave’s hybrid couplers have N, SMA, pin and 2.9mm with female connectors are in-stock on a regular basis with same-day shipping. These radio frequency couplers have a maximum VSWR of 1.15 to 1.8:1 with an impedance of 50 Ohms. For more information, view our radio frequency hybrid coupler PDF datasheet specifications with precise CAD drawings and dimensions, located on the RF termination product pages.


Fairview Microwave has one of the largest in-stock of RF hybrid couplers with 0.18 to 43.5 GHz frequencies. Hybrid couplers are passive devices designed for wide range of applications where power or frequency needs to be monitored, leveled, alarmed or controlled. Fairview Microwave’s couplers has a maximum insertion loss of 0.25 to 2.5 dB and typical phase balance of 0.8, 2, 4, 8, 5, 12, 6, 1.5 and 3 degrees. Our high-quality radio frequency hybrid couplers have maximum operating temperature of 65, 80 and 85 degrees C. The couplers are designed with a beryllium copper or silver contact material and has silver or gold plating.


Fairview Microwave’s family of hybrid couplers offer excellent performance featuring high isolation, low insertion loss and VSWR while maintaining great phase balance over the entire frequency range. Our high-quality component has a typical coupling value of 3 and 3.10 dB and comes with coaxial and PCB package family. These couplers are built with aluminum housing body and has aluminum or chem film housing plating. Our RF hybrid couplers provide great performance over the entire operating range and with power handling capabilities up to 20, 30, 50, 80, 100, 150, 160, 200, 250, 300 and 400 Watts.


These 90 and 180 degrees hybrid couplers are just one of over a million RF, microwave and millimeter wave components supplied by Fairview Microwave. The Fairview’s coupler with N, SMA, pin and 2.9mm connectors ship worldwide on the same day, as our other high-quality RF components. For further information on similar products, our expert technical support and trained sales team can help to get you the perfect radio frequency coupler as per your requirement.