Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Calibration Kits

Open-Short-Load RF calibration kits from Fairview Microwave are available with Type N or 7/16 DIN connectors. Type N open-short-load RF calibration kits have male or female genders, 7/16 DIN open-short-load kits are male gender.

Type N open-short-load (OSL) calibration kits for RF have a minimum frequency of 0 (DC) and a maximum frequency range between 4 GHz and 6 GHz. Type N open short load kits for calibration have a maximum power handling of between 1 Watt and 2 Watts.

7/16 DIN open-short-load calibration kits have a frequency range between 0 (DC) and 4 GHz and a maximum power handling of 2 Watts. Open-short-load RF calibration kits, as with all Fairview Microwave components, are available for same day shipment.