Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Isolators

RF isolators from Fairview Microwave are available in 2.92mm, Type N and SMA connectors. 2.92mm RF isolators are between 14 dB and 20 dB isolation and are rated up to 5 Watts. Fairview 2.92mm RF isolators have a minimum frequency range between 26.5 GHz to 27 GHz and a maximum frequency range between 31 GHz to 40 GHz.

Fairview Microwave Type N RF isolators have a minimum frequency between 135 MHz to 1.7 GHz and a maximum frequency range between 175 MHz to 2.2 GHz. Type N isolators are between 17 dB and 20 dB isolation with a maximum power rated between 10 Watts and 1,000 Watts.

SMA isolators from Fairview Microwave have 13 dB and 20 dB isolation and are rated between 1 Watts and 1,000 Watts. Our SMA RF isolators have a minimum frequency range between 135 MHz to 18 GHz and a maximum frequency range between 175 MHz to 26 GHz. SMA, Type N and 2.92mm isolators are stocked and ship the same day.