Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Baluns

Fairview Microwave provides two-port components designated RF baluns, which stands for balanced-unbalanced. They are used to join a differential, balanced RF functional block to a single-ended, ground-referenced one. We provide surface mount baluns that have a 2-way design along with a 5, 7 and 8 degrees maximum phase shift accuracy. Depending on the specific model, the frequency range of these components varies from 20 MHz at the lowest frequency to 2 GHz at the highest. These RF baluns from Fairview Microwave are just part of a wide selection of RF products shipped worldwide on the same business day.


Our radio frequency baluns have a maximum insertion loss of 0.45 dB and 0.30 dB, along with input CW power of 100 watts. These high-quality products have 50 Ohm unbalanced impedance and 25 Ohm balanced impedance. RF baluns from Fairview Microwave operate at a temperature ranging from -55 °C to +85 °C with a phase difference of 180 Degrees. These bidirectional radio frequency part numbers have a maximum of 1.35:1 and 1.30:1 VSWR.


Fairview Microwave’s surface mount RF/microwave baluns are available in 1.15-inch length, 1.1-inch width, and 0.45-inch height. Our parts are suitable for push-pull amplifiers, antenna drivers, amateur radio, commercial, and military applications. These high-quality 50 to 25 Ohm components are manufactured with 0.35 dB, 0.40 dB, and 0.45 dB typical amplitude balance. For more information on the surface mount baluns including specifications, dimensions and CAD drawings, refer to the PDF datasheet on our product pages for download.


In business since 1992, Fairview Microwave has been among the leading providers of high-quality RF and microwave components, including RF baluns. We have been known as an industry leader for many years since we have one of the largest in-stock selections of radio frequency products for same business day shipment to local, domestic and international destinations. Please contact our knowledgeable technical support and sales teams if you have questions about our RF baluns or other components.