Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Phase Trimmers

RF Phase trimmers from Fairview Microwave are available for 2.92mm, 7/16 DIN and SMA coaxial connector inputs. 2.92mm RF phase trimmers are either 2.92mm to 2.92mm or 2.92mm to SMA. Our 2.92mm phase trimmers are adjustable 30 degrees per GHz and have a frequency range of 18 GHz to 40 GHz. Fairview Microwave 2.92mm phase trimmers maximum VSWR ranges between 2 and 2.1.

7/16 phase trimmer from Fairview trims Times Microwave LMR600 coax cable and has a frequency range between 0 (DC) and 3.8 GHz. Our 7/16 to LMR600 phase trimmer is variable 10 degrees per GHz and a VSWR of 1.35. 7/16 DIN to LMR-600 phase trimmer from Fairview has a maximum voltage of 500V and a dielectric withstanding voltage of 1000V maximum.

Fairview SMA phase trimmers are available in a SMA to SMA coaxial design with a minimum frequency between 0 (DC) to 18 GHz and a maximum frequency between 18 GHz and 26 GHz. SMA phase trimmers have either a 3.5 degree or 30 degree per GHZ adjustment and a maximum VSWR of between 1.35 and 1.8. RF SMA phase trimmers as well as all other RF phase trimmer products, are available for same day shipping.